IESNA:LM-63-2002
[TEST]P1704723
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-AMB-U-5MQ
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 68W  1590K FIXTURE w/ T5 MEDIUM DISTRIBUTION
[LAMP] (52) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.57A 68.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4279.9
TILT=NONE
52 -1 1 37 11 1 1 1.0000 0.5000 0.0000
1.000 1 68.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
401.2 403.2 405.2 407.2 411.2 417.2 419.2 427.2 435.2 445.2 453.1 459.1 475.1 495.1 519.0 556.9 596.9 644.8 696.7 
754.6 806.5 858.4 912.3 960.2 1008.1 1002.1 956.2 1058.0 1125.9 980.2 525.0 71.9 37.9 20.0 12.0 8.0 0.0 
401.2 401.2 405.2 407.2 411.2 415.2 421.2 427.2 435.2 443.2 451.1 461.1 475.1 497.1 523.0 556.9 598.9 644.8 698.7 
752.6 810.5 864.4 916.3 962.2 1012.1 1014.1 966.2 1064.0 1147.8 1004.1 527.0 77.9 39.9 22.0 14.0 8.0 0.0 
401.2 401.2 403.2 405.2 409.2 413.2 419.2 427.2 437.2 445.2 453.1 465.1 479.1 501.1 529.0 562.9 606.9 654.8 704.7 
760.6 822.4 882.3 944.2 992.1 1046.0 1084.0 1032.1 1113.9 1209.7 1139.8 684.7 173.7 61.9 29.9 16.0 8.0 0.0 
401.2 399.2 403.2 407.2 409.2 415.2 421.2 429.2 435.2 447.2 459.1 471.1 487.1 507.0 535.0 566.9 610.8 660.8 712.7 
776.5 840.4 906.3 964.2 1028.1 1091.9 1163.8 1181.8 1159.8 1335.5 1387.4 1064.0 375.3 69.9 37.9 20.0 8.0 0.0 
401.2 399.2 403.2 407.2 411.2 415.2 421.2 431.2 439.2 451.1 461.1 475.1 491.1 509.0 537.0 566.9 604.9 656.8 710.7 
774.5 838.4 906.3 972.2 1044.0 1119.9 1203.7 1295.6 1347.5 1471.2 1746.7 1453.3 702.7 117.8 47.9 20.0 8.0 0.0 
401.2 401.2 405.2 409.2 409.2 415.2 423.2 433.2 443.2 453.1 463.1 479.1 491.1 509.0 533.0 566.9 604.9 652.8 708.7 
768.5 834.4 898.3 966.2 1040.0 1125.9 1225.7 1337.5 1483.2 1680.8 1840.5 1910.4 1271.6 393.3 49.9 20.0 8.0 0.0 
401.2 401.2 405.2 407.2 411.2 415.2 419.2 431.2 439.2 451.1 463.1 477.1 491.1 511.0 537.0 566.9 610.8 660.8 714.7 
778.5 846.4 910.3 986.1 1058.0 1133.9 1219.7 1317.5 1385.4 1547.1 1810.6 1415.3 694.7 135.7 39.9 20.0 8.0 0.0 
401.2 401.2 403.2 407.2 409.2 413.2 419.2 429.2 437.2 449.2 459.1 471.1 487.1 507.0 537.0 568.9 612.8 664.7 718.6 
778.5 846.4 914.3 974.2 1040.0 1099.9 1171.8 1201.7 1215.7 1391.4 1427.3 1074.0 371.3 59.9 35.9 20.0 8.0 0.0 
401.2 403.2 405.2 409.2 411.2 415.2 419.2 427.2 437.2 443.2 455.1 465.1 481.1 503.1 533.0 566.9 612.8 662.7 714.7 
774.5 832.4 894.3 952.2 1004.1 1058.0 1095.9 1076.0 1161.8 1233.7 1163.8 724.6 177.7 61.9 33.9 18.0 8.0 0.0 
401.2 401.2 403.2 407.2 411.2 413.2 421.2 427.2 435.2 443.2 451.1 459.1 475.1 497.1 525.0 558.9 602.9 654.8 708.7 
764.6 818.5 870.4 924.3 966.2 1018.1 1028.1 1016.1 1105.9 1135.9 1014.1 556.9 111.8 43.9 22.0 12.0 8.0 0.0 
401.2 401.2 403.2 407.2 411.2 415.2 419.2 427.2 433.2 441.2 449.2 459.1 473.1 495.1 525.0 556.9 602.9 652.8 708.7 
760.6 818.5 868.4 912.3 960.2 1014.1 1022.1 1006.1 1097.9 1117.9 998.1 541.0 101.8 43.9 22.0 12.0 8.0 0.0 
